COMPANY HEADER
Terms
Comparison : Item # SNW05 x 3/4, 1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer
Item # SNW05 x 11/16, 1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer
Item # SNW06 x 15/16, 1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer
Item # SNW06 x 1, 1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer
Item # SNW07 x 1-1/16, 1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer