COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks

TPA Thermoplastic Housings

SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks

TPA Thermoplastic Housings

SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks

TPA Thermoplastic Housings

SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks

TPA Thermoplastic Housings

SUCTPA/CUCTPA/BUCTPA Thermoplastic Tapped Base Pillow Blocks

TPA Thermoplastic Housings
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm N/A 1 15/16 in49.2 mm
A - Dimension N/A 2 7/8 in73 mm N/A 3 in76 mm N/A 4 in102 mm N/A 4 5/16 in110 mm N/A 4 3/4 in120 mm
E - Dimension N/A 2 in50.8 mm N/A 2 in50.8 mm N/A 3 in76.2 mm N/A 3.25 in82.6 mm N/A 3 1/2 in88.9 mm
B - Dimension N/A 1 3/8 in35 mm N/A 1 9/16 in40 mm N/A 1 11/16 in43 mm N/A 1 7/8 in48 mm N/A 1 7/8 in48 mm
W - Dimension N/A 2 19/32 in66 mm N/A 2 29/32 in74 mm N/A 3 5/16 in84 mm N/A 3 3/4 in95 mm N/A 4 in101 mm
F - Tapped Holes N/A 3/8-16 UNC N/A 3/8-16 UNC N/A 7/16-14 UNC N/A 1/2-13 UNC N/A 1/2-13 UNC
D - Min Tap Depth N/A 1/2 in13 mm N/A 1/2 in13 mm N/A 5/8 in16 mm N/A 3/4 in19 mm N/A 3/4 in19 mm