COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
SNATFL Thermoplastic 2-Bolt Flanges

TFL Thermoplastic Housings

SNATFL Thermoplastic 2-Bolt Flanges

TFL Thermoplastic Housings

SNATFL Thermoplastic 2-Bolt Flanges

TFL Thermoplastic Housings

SNATFL Thermoplastic 2-Bolt Flanges

TFL Thermoplastic Housings

SNATFL Thermoplastic 2-Bolt Flanges

TFL Thermoplastic Housings
A - Dimension N/A 4 7/16 in113 mm N/A 5 1/8 in130 mm N/A 5 13/16 in148 mm N/A 6 15/32 in164 mm N/A 6 7/8 in175 mm
E - Dimension N/A 3 17/32 in89.7 mm N/A 3 57/64 in98.8 mm N/A 4 19/32 in116.7 mm N/A 5 1/8 in130.2 mm N/A 5 21/32 in143.7 mm
I - Dimension N/A 39/64 in15 mm N/A 43/64 in17 mm N/A 3/4 in19 mm N/A 23/32 in18 mm N/A 27/32 in21 mm
G - Dimension N/A 7/16 in11 mm N/A 17/32 in13 mm N/A 17/32 in13 mm N/A 5/8 in16 mm N/A 25/32 in20 mm
L - Dimension N/A 1 1/32 in26 mm N/A 1 5/32 in29 mm N/A 1 7/32 in31 mm N/A 1 9/32 in33 mm N/A 1 15/32 in37 mm
S - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 33/64 in13 mm N/A 35/64 in14 mm
B - Dimension N/A 2 17/32 in64 mm N/A 2 3/4 in70 mm N/A 3 5/32 in80 mm N/A 3 17/32 in90 mm N/A 3 15/16 in100 mm
Bolt Used N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in