| Items |
TF 204 TF Thermoplastic Housings |
TF 205 TF Thermoplastic Housings |
TF 206 TF Thermoplastic Housings |
TF 207 TF Thermoplastic Housings |
TF 208 TF Thermoplastic Housings |
|||||
| A - Dimension | N/A 3 3/8 in86 mm | N/A 3 3/4 in95 mm | N/A 4.25 in108 mm | N/A 4 21/32 in118 mm | N/A 5 1/8 in130 mm | |||||
| E - Dimension | N/A 2.50 in64 mm | N/A 2.75 in70 mm | N/A 3.25 in83 mm | N/A 3 5/8 in92 mm | N/A 4 in102 mm | |||||
| G - Dimension | N/A 17/32 in13 mm | N/A 9/16 in14 mm | N/A 9/16 in14 mm | N/A 5/8 in16 mm | N/A 21/32 in17 mm | |||||
| L - Dimension | N/A 1 3/32 in28 mm | N/A 1 3/32 in28 mm | N/A 1 1/4 in32 mm | N/A 1 3/8 in35 mm | N/A 1 15/32 in37 mm | |||||
| S - Dimension | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 33/64 in13 mm | N/A 35/64 in14 mm | |||||
| Bolt Used | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 7/16 in | N/A 1/2 in | |||||
|
|
||||||||||