COMPANY HEADER
Terms
All Stainless Steel.
  • Set screw locking
  • Also available with locking collar
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Request Information
Unit of Measure
Items
SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units

SUCSPA Tapped Base Units
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 3 in76 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 1/2 in38 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
Bearing No. N/A SUC 201-8 N/A SUC 202-10 N/A SUC 204-12 N/A SUC 204 N/A SUC 205-14
Housing No. N/A SPA 204 N/A SPA 204 N/A SPA 204 N/A SPA 204 N/A SPA 205
Weight N/A 1.5 lb N/A 1.5 lb N/A 1.4 lb N/A 1.4 lb N/A 1.8 lb