COMPANY HEADER
Terms
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPPA
  • B-type seals
  • Available with locking collar bearings. Please ask.
Request Information
Unit of Measure
Items
SUCNPPA/CUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA/CUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA/CUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA/CUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA/CUCNPPA Nickel Plated Tapped Base Pilow Blocks

SUCNPPA Nickel Plated Tapped Base Pilow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 3 in76 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 1/2 in38 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
Bearing No. N/A SUC 201-8 N/A SUC 202-10 N/A SUC 204-12 N/A SUC 204 N/A SUC 205-14
Housing No. N/A NPPA 204 N/A NPPA 204 N/A NPPA 204 N/A NPPA 204 N/A NPPA 205
Weight N/A 1.4 lb N/A 1.4 lb N/A 1.4 lb N/A 1.4 lb N/A 1.6 lb