COMPANY HEADER
Terms
With Black Oxide Bearing Inserts - BUCNPPA
  • B-type Seals
Request Information
Unit of Measure
Items
BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks

BUCNPPA Nickel Plated Tapped Base Pilow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 3 in76 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 1/2 in38 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
Bearing No. N/A BUC 201-8 N/A BUC 202-10 N/A BUC 204-12 N/A BUC 204 N/A BUC 205-14
Housing No. N/A NPPA 204 N/A NPPA 204 N/A NPPA 204 N/A NPPA 204 N/A NPPA 205
Weight N/A 1.4 lb N/A 1.4 lb N/A 1.4 lb N/A 1.4 lb N/A 1.6 lb