COMPANY HEADER
Terms
Standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Request Information Search by Specification
Unit of Measure
Items
UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks

UCPA Tapped Base Pillow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 17 mm N/A 0.75 in N/A 20 mm
H - Dimension N/A 1 5/16 in33.3 mm
A - Dimension N/A 2 7/8 in73 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 1/2 in38 mm
W - Dimension N/A 2 9/16 in65 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.7205 in18.3 mm
Bi - Dimension N/A 1.2205 in31 mm
Bearing No. N/A UC 201-8 N/A UC 202-10 N/A UC 203 N/A UC 204-12 N/A UC 204
Housing No. N/A PA 204
Weight N/A 1.4 lb