COMPANY HEADER
Terms
Eccentric locking collar type.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Request Information
Unit of Measure
Items
SBPA/SAPA Tapped Base Pillow Blocks

SAPA Tapped Base Pillow Blocks

SBPA/SAPA Tapped Base Pillow Blocks

SAPA Tapped Base Pillow Blocks

SBPA/SAPA Tapped Base Pillow Blocks

SAPA Tapped Base Pillow Blocks

SBPA/SAPA Tapped Base Pillow Blocks

SAPA Tapped Base Pillow Blocks

SBPA/SAPA Tapped Base Pillow Blocks

SAPA Tapped Base Pillow Blocks
d - Shaft Dia. N/A 0.75 in N/A 20 mm N/A 0.875 in N/A 0.9375 in N/A 25 mm
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 7/16 in36.5 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 3 in76 mm N/A 3 in76 mm N/A 3 in76 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 1/2 in38 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm N/A 2 13/16 in71 mm N/A 2 13/16 in71 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 0.5513 in14 mm N/A 0.5513 in14 mm N/A 0.5513 in14 mm
N - Dimension N/A 0.2953 in7.5 mm
Bi - Dimension N/A 1.2205 in31 mm
Bearing No. N/A SA 204-12G N/A SA 204G N/A SA 205-14G N/A SA 205-15G N/A SA 205G
Housing No. N/A PA 204 N/A PA 204 N/A PA 205 N/A PA 205 N/A PA 205
Weight N/A 1.4 lb N/A 1.4 lb N/A 1.6 lb N/A 1.6 lb N/A 1.6 lb