COMPANY HEADER
Terms
Standard duty with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Request Information Search by Specification
Unit of Measure
Items
NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks

NAPA Tapped Base Pillow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 2 7/8 in73 mm N/A 3 in76 mm
E - Dimension N/A 2 in50.8 mm
B - Dimension N/A 1 1/2 in38 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm
F - Tapped Holes N/A 3/8-16 UNC
D - Min Tap Depth N/A 1/2 in13 mm
M - Dimension N/A 0.5472 in13.9 mm N/A 0.5472 in13.9 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 0.6850 in17.4 mm
N - Dimension N/A 0.5472 in13.9 mm N/A 0.5472 in13.9 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 0.6850 in17.4 mm
Bi - Dimension N/A 1.4685 in37.3 mm N/A 1.4685 in37.3 mm N/A 1.7126 in43.5 mm N/A 1.7126 in43.5 mm N/A 1.7441 in44.3 mm
Bearing No. N/A NA 201-8 N/A NA 202-10 N/A NA 204-12 N/A NA 204 N/A NA 205-14
Housing No. N/A PA 204 N/A PA 204 N/A PA 204 N/A PA 204 N/A PA 205
Weight N/A 1.6 lb N/A 1.6 lb N/A 1.6 lb N/A 1.6 lb N/A 1.7 lb