COMPANY HEADER
Terms
Narrow slot, standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type seals
  • L3-type seals available in some sizes
Request Information
Unit of Measure
Items
UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units

UCTRS Take Up Units
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
I - Dimension N/A 7/8 in22 mm
C - Dimension N/A 7/16 in11 mm
P - Dimension N/A 1 3/8 in35 mm
S - Dimension N/A 3/4 in19.1 mm
B - Dimension N/A 1 1/2 in38 mm
k - Dimension N/A 1/4 in6.4 mm
E - Dimension N/A 2 5/8 in66.7 mm
A - Dimension N/A 3 1/8 in79.4 mm
W - Dimension N/A 3 1/2 in89 mm
L - Dimension N/A 3/4 in19 mm
F - Dimension N/A 5/16 in8 mm
H - Dimension N/A 2 3/16 in56 mm
Bi - Dimension N/A 1.2205 in31 mm
N - Dimension N/A 0.5000 in12.7 mm
M - Dimension N/A 0.7205 in18.3 mm
Bearing No. N/A UC 201 N/A UC 201-8 N/A UC 202 N/A UC 202-10 N/A UC 203
Housing No. N/A TRS 204
Weight N/A 1.7 lb