COMPANY HEADER
Terms
Wide slot, standard duty with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • Available with high temp. bearing
  • B-type seals
  • L3-type seals available in some sizes
Request Information Search by Specification
Unit of Measure
Items
UCT Take Up Units

UCT Take Up Units

UCT Take Up Units

UCT Take Up Units

UCT Take Up Units

UCT Take Up Units

UCT Take Up Units

UCT Take Up Units

UCT Take Up Units

UCT Take Up Units
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
O - Dimension N/A 5/8 in16 mm
G - Dimension N/A 13/32 in10 mm
P - Dimension N/A 2 in51 mm
Q - Dimension N/A 1 1/4 in32 mm
S - Dimension N/A 3/4 in19 mm
B - Dimension N/A 2 in51 mm
k - Dimension N/A 17/32 in13.5 mm
E - Dimension N/A 3 in76.2 mm
A - Dimension N/A 3.5 in89 mm
W - Dimension N/A 3 11/16 in94 mm
J - Dimension N/A 1 1/4 in32 mm
L - Dimension N/A 13/16 in21 mm
R - Dimension N/A 1 5/16 in33 mm
H - Dimension N/A 2 13/32 in61 mm
Bi - Dimension N/A 1.2205 in31 mm
N - Dimension N/A 0.5000 in12.7 mm
M - Dimension N/A 0.7205 in18.3 mm
Bearing No. N/A UC 201 N/A UC 201-8 N/A UC 202 N/A UC 202-10 N/A UC 203
Housing No. N/A T 204
Weight N/A 1.7 lb