| Items |
SUCST 205 14 SUCST Take Up Units - Wide Slot |
SUCST 205 25MM SUCST Take Up Units - Wide Slot |
SUCST 205 16 SUCST Take Up Units - Wide Slot |
SUCST 206 18 SUCST Take Up Units - Wide Slot |
SUCST 206 30MM SUCST Take Up Units - Wide Slot |
|||||
| d - Shaft Dia. | N/A 0.875 in | N/A 25 mm | N/A 1 in | N/A 1.125 in | N/A 30 mm | |||||
| O - Dimension | N/A 5/8 in16 mm | |||||||||
| G - Dimension | N/A 13/32 in10 mm | |||||||||
| P - Dimension | N/A 2 in51 mm | N/A 2 in51 mm | N/A 2 in51 mm | N/A 2 7/32 in56 mm | N/A 2 7/32 in56 mm | |||||
| Q - Dimension | N/A 1 1/4 in32 mm | N/A 1 1/4 in32 mm | N/A 1 1/4 in32 mm | N/A 1 15/32 in37 mm | N/A 1 15/32 in37 mm | |||||
| S - Dimension | N/A 3/4 in19 mm | N/A 3/4 in19 mm | N/A 3/4 in19 mm | N/A 55/64 in22 mm | N/A 55/64 in22 mm | |||||
| B - Dimension | N/A 2 in51 mm | N/A 2 in51 mm | N/A 2 in51 mm | N/A 2 1/4 in57 mm | N/A 2 1/4 in57 mm | |||||
| k - Dimension | N/A 17/32 in13.5 mm | |||||||||
| E - Dimension | N/A 3 in76.2 mm | N/A 3 in76.2 mm | N/A 3 in76.2 mm | N/A 3 1/2 in88.9 mm | N/A 3 1/2 in88.9 mm | |||||
| A - Dimension | N/A 3.5 in89 mm | N/A 3.5 in89 mm | N/A 3.5 in89 mm | N/A 4 1/32 in102 mm | N/A 4 1/32 in102 mm | |||||
| W - Dimension | N/A 3 13/16 in97 mm | N/A 3 13/16 in97 mm | N/A 3 13/16 in97 mm | N/A 4 7/16 in113 mm | N/A 4 7/16 in113 mm | |||||
| J - Dimension | N/A 1 1/4 in32 mm | N/A 1 1/4 in32 mm | N/A 1 1/4 in32 mm | N/A 1 15/32 in37 mm | N/A 1 15/32 in37 mm | |||||
| L - Dimension | N/A 15/16 in24 mm | N/A 15/16 in24 mm | N/A 15/16 in24 mm | N/A 1 3/32 in28 mm | N/A 1 3/32 in28 mm | |||||
| R - Dimension | N/A 1 3/8 in35 mm | N/A 1 3/8 in35 mm | N/A 1 3/8 in35 mm | N/A 1 11/16 in43 mm | N/A 1 11/16 in43 mm | |||||
| H - Dimension | N/A 2 7/16 in62 mm | N/A 2 7/16 in62 mm | N/A 2 7/16 in62 mm | N/A 2 3/4 in70 mm | N/A 2 3/4 in70 mm | |||||
| Bi - Dimension | N/A 1.3386 in34 mm | N/A 1.3386 in34 mm | N/A 1.3386 in34 mm | N/A 1.50 in38.1 mm | N/A 1.50 in38.1 mm | |||||
| N - Dimension | N/A 0.5630 in14.3 mm | N/A 0.5630 in14.3 mm | N/A 0.5630 in14.3 mm | N/A 0.6260 in15.9 mm | N/A 0.6260 in15.9 mm | |||||
| M - Dimension | N/A 0.7756 in19.7 mm | N/A 0.7756 in19.7 mm | N/A 0.7756 in19.7 mm | N/A 0.8740 in22.2 mm | N/A 0.8740 in22.2 mm | |||||
| Bearing No. | N/A SUC 205-14 | N/A SUC 205 | N/A SUC 205-16 | N/A SUC 206-18 | N/A SUC 206 | |||||
| Housing No. | N/A ST 205 | N/A ST 205 | N/A ST 205 | N/A ST 206 | N/A ST 206 | |||||
| Weight | N/A 1.9 lb | N/A 1.9 lb | N/A 1.9 lb | N/A 2.9 lb | N/A 2.9 lb | |||||
|
|
||||||||||