COMPANY HEADER
Terms
Wide slot with Black Oxide Bearing Insert - BUCNPT
  • B-type Seals
Request Information Search by Specification
Unit of Measure
Items
BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot

BUCNPT Nickel Plated Take Up Units - Wide Slot
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
O - Dimension N/A 5/8 in16 mm
G - Dimension N/A 13/32 in10 mm
P - Dimension N/A 2 in51 mm
Q - Dimension N/A 1 1/4 in32 mm
S - Dimension N/A 3/4 in19 mm
B - Dimension N/A 2 in51 mm
k - Dimension N/A 17/32 in13.5 mm
E - Dimension N/A 3 in76.2 mm
A - Dimension N/A 3.5 in89 mm
W - Dimension N/A 3 11/16 in94 mm N/A 3 11/16 in94 mm N/A 3 11/16 in94 mm N/A 3 11/16 in94 mm N/A 3 13/16 in97 mm
J - Dimension N/A 1 1/4 in32 mm
L - Dimension N/A 13/16 in21 mm N/A 13/16 in21 mm N/A 13/16 in21 mm N/A 13/16 in21 mm N/A 15/16 in24 mm
R - Dimension N/A 1 5/16 in33 mm N/A 1 5/16 in33 mm N/A 1 5/16 in33 mm N/A 1 5/16 in33 mm N/A 1 3/8 in35 mm
H - Dimension N/A 2 13/32 in61 mm N/A 2 13/32 in61 mm N/A 2 13/32 in61 mm N/A 2 13/32 in61 mm N/A 2 7/16 in62 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bearing No. N/A BUC 201-8 N/A BUC 202-10 N/A BUC 204-12 N/A BUC 204 N/A BUC 205-14
Housing No. N/A NPT 204 N/A NPT 204 N/A NPT 204 N/A NPT 204 N/A NPT 205
Weight N/A 1.7 lb N/A 1.7 lb N/A 1.7 lb N/A 1.7 lb N/A 1.9 lb