| Items |
SUCSTRS 205 14 SUCSTRS Take Up Units - Narrow Slot |
SUCSTRS 205 25MM SUCSTRS Take Up Units - Narrow Slot |
SUCSTRS 205 16 SUCSTRS Take Up Units - Narrow Slot |
SUCSTRS 206 18 SUCSTRS Take Up Units - Narrow Slot |
SUCSTRS 206 30MM SUCSTRS Take Up Units - Narrow Slot |
|||||
| d - Shaft Dia. | N/A 0.875 in | N/A 25 mm | N/A 1 in | N/A 1.125 in | N/A 30 mm | |||||
| F - Dimension | N/A 5/16 in7.9 mm | |||||||||
| C - Dimension | N/A 7/16 in11.1 mm | N/A 7/16 in11.1 mm | N/A 7/16 in11.1 mm | N/A 31/64 in12.5 mm | N/A 31/64 in12.5 mm | |||||
| P - Dimension | N/A 1 3/8 in35 mm | N/A 1 3/8 in35 mm | N/A 1 3/8 in35 mm | N/A 1 9/16 in40 mm | N/A 1 9/16 in40 mm | |||||
| I - Dimension | N/A 7/8 in22 mm | N/A 7/8 in22 mm | N/A 7/8 in22 mm | N/A 1 in25 mm | N/A 1 in25 mm | |||||
| S - Dimension | N/A 25/32 in20 mm | |||||||||
| B - Dimension | N/A 1 27/32 in47 mm | N/A 1 27/32 in47 mm | N/A 1 27/32 in47 mm | N/A 2 1/2 in64 mm | N/A 2 1/2 in64 mm | |||||
| k - Dimension | N/A 1/4 in6.4 mm | |||||||||
| E - Dimension | N/A 2 5/8 in66.7 mm | N/A 2 5/8 in66.7 mm | N/A 2 5/8 in66.7 mm | N/A 3 15/32 in88 mm | N/A 3 15/32 in88 mm | |||||
| A - Dimension | N/A 3 1/8 in79 mm | N/A 3 1/8 in79 mm | N/A 3 1/8 in79 mm | N/A 3 63/64 in101 mm | N/A 3 63/64 in101 mm | |||||
| W - Dimension | N/A 3 29/32 in99 mm | N/A 3 29/32 in99 mm | N/A 3 29/32 in99 mm | N/A 4 29/32 in124.5 mm | N/A 4 29/32 in124.5 mm | |||||
| L - Dimension | N/A 1 3/32 in28 mm | N/A 1 3/32 in28 mm | N/A 1 3/32 in28 mm | N/A 1 23/64 in34.5 mm | N/A 1 23/64 in34.5 mm | |||||
| H - Dimension | N/A 2 17/32 in64 mm | N/A 2 17/32 in64 mm | N/A 2 17/32 in64 mm | N/A 3 in76 mm | N/A 3 in76 mm | |||||
| Bi - Dimension | N/A 1.3386 in34 mm | N/A 1.3386 in34 mm | N/A 1.3386 in34 mm | N/A 1.50 in38.1 mm | N/A 1.50 in38.1 mm | |||||
| N - Dimension | N/A 0.5630 in14.3 mm | N/A 0.5630 in14.3 mm | N/A 0.5630 in14.3 mm | N/A 0.6260 in15.9 mm | N/A 0.6260 in15.9 mm | |||||
| M - Dimension | N/A 0.7756 in19.7 mm | N/A 0.7756 in19.7 mm | N/A 0.7756 in19.7 mm | N/A 0.8740 in22.2 mm | N/A 0.8740 in22.2 mm | |||||
| Bearing No. | N/A SUC 205-14 | N/A SUC 205 | N/A SUC 205-16 | N/A SUC 206-18 | N/A SUC 206 | |||||
| Housing No. | N/A STRS 205 | N/A STRS 205 | N/A STRS 205 | N/A STRS 206 | N/A STRS 206 | |||||
| Weight | N/A 2 lb | N/A 2 lb | N/A 2 lb | N/A 3.8 lb | N/A 3.8 lb | |||||
|
|
||||||||||