COMPANY HEADER
Terms
With Stainless Steel Bearing Inserts.
Narrow Slot with optional bearing inserts: Stainless Steel - SUCNPTRS
  • B-type Seals
Request Information
Unit of Measure
Items
SUCNPTRS/CUCNPTRS/BUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS/CUCNPTRS/BUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS/CUCNPTRS/BUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS/CUCNPTRS/BUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS/CUCNPTRS/BUCNPTRS Nickel Plated Take Up Units - Narrow Slot

SUCNPTRS Nickel Plated Take Up Units - Narrow Slot
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
I - Dimension N/A 7/8 in22 mm
C - Dimension N/A 7/16 in11 mm
P - Dimension N/A 1 3/8 in35 mm
S - Dimension N/A 3/4 in19.1 mm
B - Dimension N/A 1 1/2 in38 mm
k - Dimension N/A 1/4 in6.4 mm
E - Dimension N/A 2 5/8 in66.7 mm
A - Dimension N/A 3 1/8 in79.4 mm
W - Dimension N/A 3 1/2 in89 mm N/A 3 1/2 in89 mm N/A 3 1/2 in89 mm N/A 3 1/2 in89 mm N/A 3 9/16 in91 mm
L - Dimension N/A 3/4 in19 mm N/A 3/4 in19 mm N/A 3/4 in19 mm N/A 3/4 in19 mm N/A 7/8 in22 mm
F - Dimension N/A 5/16 in8 mm
H - Dimension N/A 2 3/16 in56 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bearing No. N/A SUC 201-8 N/A SUC 202-10 N/A SUC 204-12 N/A SUC 204 N/A SUC 205-14
Housing No. N/A NPTRS 204 N/A NPTRS 204 N/A NPTRS 204 N/A NPTRS 204 N/A NPTRS 205
Weight N/A 1.7 lb N/A 1.7 lb N/A 1.7 lb N/A 1.7 lb N/A 1.9 lb