COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
UCTX Take Up Units

TX Standard Housings

UCTX Take Up Units

TX Standard Housings
O - Dimension N/A 1 1/4 in32 mm N/A 1 1/2 in38 mm
G - Dimension N/A 13/16 in21 mm N/A 1 3/32 in28 mm
P - Dimension N/A 4 3/8 in111 mm N/A 4 7/8 in124 mm
Q - Dimension N/A 2 3/4 in70 mm N/A 2 7/8 in73 mm
S - Dimension N/A 1 39/64 in41 mm N/A 1 57/64 in48 mm
B - Dimension N/A 4 3/4 in121 mm N/A 6 3/16 in157 mm
k - Dimension N/A 1 1/16 in27 mm N/A 1 3/32 in28 mm
E - Dimension N/A 6 1/2 in165 mm N/A 6 13/16 in173 mm
A - Dimension N/A 7 1/4 in184 mm N/A 7 25/32 in198 mm
W - Dimension N/A 9.25 in235 mm N/A 10 1/4 in260 mm
J - Dimension N/A 2 3/4 in70 mm N/A 2 7/8 in73 mm
L - Dimension N/A 2 in51 mm N/A 2 1/8 in54 mm
R - Dimension N/A 3 3/4 in95 mm N/A 3 27/32 in98 mm
H - Dimension N/A 5 1/2 in140 mm N/A 6 3/8 in162 mm