COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
UCT Take Up Units

T Standard Housings

UCT Take Up Units

T Standard Housings

UCT Take Up Units

T Standard Housings

UCT Take Up Units

T Standard Housings

UCT Take Up Units

T Standard Housings
O - Dimension N/A 5/8 in16 mm N/A 5/8 in16 mm N/A 5/8 in16 mm N/A 5/8 in16 mm N/A 3/4 in19 mm
G - Dimension N/A 13/32 in10 mm N/A 13/32 in10 mm N/A 13/32 in10 mm N/A 1/2 in13 mm N/A 5/8 in16 mm
P - Dimension N/A 2 in51 mm N/A 2 in51 mm N/A 2 7/32 in56 mm N/A 2 17/32 in64 mm N/A 3 9/32 in83 mm
Q - Dimension N/A 1 1/4 in32 mm N/A 1 1/4 in32 mm N/A 1 15/32 in37 mm N/A 1 15/32 in37 mm N/A 1 15/16 in49 mm
S - Dimension N/A 3/4 in19 mm N/A 3/4 in19 mm N/A 55/64 in22 mm N/A 55/64 in22 mm N/A 1 9/64 in29 mm
B - Dimension N/A 2 in51 mm N/A 2 in51 mm N/A 2 1/4 in57 mm N/A 2 17/32 in64 mm N/A 3 9/32 in83 mm
k - Dimension N/A 17/32 in13.5 mm N/A 17/32 in13.5 mm N/A 17/32 in13.5 mm N/A 17/32 in13.5 mm N/A 11/16 in17.5 mm
E - Dimension N/A 3 in76.2 mm N/A 3 in76.2 mm N/A 3 1/2 in88.9 mm N/A 3 1/2 in88.9 mm N/A 4 in101.6 mm
A - Dimension N/A 3.5 in89 mm N/A 3.5 in89 mm N/A 4 1/32 in102 mm N/A 4 1/32 in102 mm N/A 4 1/2 in114 mm
W - Dimension N/A 3 11/16 in94 mm N/A 3 13/16 in97 mm N/A 4 7/16 in113 mm N/A 5 3/32 in129 mm N/A 5 21/32 in144 mm
J - Dimension N/A 1 1/4 in32 mm N/A 1 1/4 in32 mm N/A 1 15/32 in37 mm N/A 1 15/32 in37 mm N/A 1 15/16 in49 mm
L - Dimension N/A 13/16 in21 mm N/A 15/16 in24 mm N/A 1 3/32 in28 mm N/A 1 3/16 in30 mm N/A 1 5/16 in33 mm
R - Dimension N/A 1 5/16 in33 mm N/A 1 3/8 in35 mm N/A 1 11/16 in43 mm N/A 2 in51 mm N/A 2 7/32 in56 mm
H - Dimension N/A 2 13/32 in61 mm N/A 2 7/16 in62 mm N/A 2 3/4 in70 mm N/A 3 1/16 in78 mm N/A 3 15/32 in88 mm