| Items |
PX 05 PX Standard Housings |
PX 06 PX Standard Housings |
P X07 PX Standard Housings |
P X08 PX Standard Housings |
PX 09 PX Standard Housings |
|||||
| H - Dimension | N/A 1 11/16 in42.9 mm | N/A 1 7/8 in47.6 mm | N/A 2 1/8 in54 mm | N/A 2 1/8 in54 mm | N/A 2 1/4 in57.2 mm | |||||
| A - Dimension | N/A 6 5/16 in160 mm | N/A 6 17/32 in165.9 mm | N/A 7 1/4 in184.2 mm | N/A 7 1/2 in190.5 mm | N/A 8 in203.2 mm | |||||
| E - Dimension | N/A 4 3/4 in121 mm | N/A 5 in127 mm | N/A 5 17/32 in140.5 mm | N/A 5 3/4 in146.1 mm | N/A 6 1/4 in158.8 mm | |||||
| B - Dimension | N/A 1 3/4 in44 mm | N/A 1 29/32 in48.5 mm | N/A 1 15/16 in49.2 mm | N/A 2 1/8 in54.1 mm | N/A 2 1/4 in57.2 mm | |||||
| S2 - Dimension | N/A 13/16 in21 mm | N/A 7/8 in22.4 mm | N/A 15/16 in23.8 mm | N/A 13/16 in20.6 mm | N/A 15/16 in23.8 mm | |||||
| S1 - Dimension | N/A 9/16 in14.2 mm | N/A 9/16 in14.2 mm | N/A 9/16 in14.2 mm | N/A 19/32 in15 mm | N/A 23/32 in18.3 mm | |||||
| G - Dimension | N/A 11/16 in18 mm | N/A 0.75 in19.1 mm | N/A 13/16 in20.6 mm | N/A 7/8 in22.3 mm | N/A 15/16 in23.8 mm | |||||
| W - Dimension | N/A 3 19/64 in83.7 mm | N/A 3 11/16 in93.7 mm | N/A 4 3/16 in106.4 mm | N/A 4 17/64 in108.3 mm | N/A 4 33/64 in114.7 mm | |||||
| Bolt Used | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
|
|
||||||||||