COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
UCPA Tapped Base Pillow Blocks

PA Standard Housings

UCPA Tapped Base Pillow Blocks

PA Standard Housings

UCPA Tapped Base Pillow Blocks

PA Standard Housings

UCPA Tapped Base Pillow Blocks

PA Standard Housings

UCPA Tapped Base Pillow Blocks

PA Standard Housings
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm N/A 1 15/16 in49.2 mm
A - Dimension N/A 2 7/8 in73 mm N/A 3 in76 mm N/A 4 in102 mm N/A 4 1/4 in108 mm N/A 4 5/8 in117 mm
E - Dimension N/A 2 in50.8 mm N/A 2 in50.8 mm N/A 3 in76.2 mm N/A 3.25 in82.6 mm N/A 3 1/2 in88.9 mm
B - Dimension N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 7/8 in48 mm N/A 1 7/8 in48 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm N/A 3 3/8 in86 mm N/A 3 3/4 in95 mm N/A 3 15/16 in100 mm
F - Tapped Holes N/A 3/8-16 UNC N/A 3/8-16 UNC N/A 7/16-14 UNC N/A 1/2-13 UNC N/A 1/2-13 UNC
D - Min Tap Depth N/A 1/2 in13 mm N/A 1/2 in13 mm N/A 5/8 in16 mm N/A 3/4 in19 mm N/A 3/4 in19 mm