| Items |
P 203 P Standard Housings |
P 204 P Standard Housings |
P 205 P Standard Housings |
P 206 P Standard Housings |
P 207 P Standard Housings |
|||||
| H - Dimension | N/A 1 3/16 in30.2 mm | N/A 1 5/16 in33.3 mm | N/A 1 7/16 in36.5 mm | N/A 1 11/16 in42.9 mm | N/A 1 7/8 in47.6 mm | |||||
| A - Dimension | N/A 4 7/8 in124 mm | N/A 5 in127 mm | N/A 5 1/2 in140 mm | N/A 6 5/16 in160 mm | N/A 6 17/32 in166 mm | |||||
| E - Dimension | N/A 3 5/8 in92 mm | N/A 3 3/4 in95 mm | N/A 4 1/8 in105 mm | N/A 4 3/4 in121 mm | N/A 5 in127 mm | |||||
| B - Dimension | N/A 1 7/16 in37 mm | N/A 1 1/2 in38 mm | N/A 1 1/2 in38 mm | N/A 1 3/4 in44 mm | N/A 1 29/32 in48 mm | |||||
| S2 - Dimension | N/A 3/4 in19 mm | N/A 11/16 in17 mm | N/A 11/16 in17 mm | N/A 13/16 in21 mm | N/A 7/8 in22 mm | |||||
| S1 - Dimension | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 1/2 in13 mm | N/A 9/16 in14 mm | N/A 9/16 in14 mm | |||||
| G - Dimension | N/A 17/32 in13 mm | N/A 9/16 in14 mm | N/A 5/8 in16 mm | N/A 11/16 in18 mm | N/A 0.75 in19 mm | |||||
| W - Dimension | N/A 2 23/64 in60 mm | N/A 2 19/32 in66 mm | N/A 2 27/32 in72 mm | N/A 3 19/64 in84 mm | N/A 3 11/16 in94 mm | |||||
| Bolt Used | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | |||||
|
|
||||||||||