| Items |
FCX 05 FCX Standard Housings |
FCX 06 FCX Standard Housings |
FCX 07 FCX Standard Housings |
FCX 08 FCX Standard Housings |
FCX 09 FCX Standard Housings |
|||||
| A - Dimension | N/A 4 3/8 in111 mm | N/A 5.00 in127 mm | N/A 5 1/4 in133 mm | N/A 5 1/4 in133 mm | N/A 6 3/32 in155 mm | |||||
| P - Dimension | N/A 3 5/8 in92 mm | N/A 4 1/8 in104.8 mm | N/A 4 3/8 in111 mm | N/A 4 3/8 in111 mm | N/A 5 1/8 in130 mm | |||||
| S - Dimension | N/A 3/8 in9.5 mm | N/A 15/32 in12 mm | N/A 15/32 in12 mm | N/A 15/32 in12 mm | N/A 35/64 in14 mm | |||||
| J - Dimension | N/A 15/64 in6 mm | N/A 3/8 in9.5 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 15/32 in12 mm | |||||
| K - Dimension | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm | |||||
| G - Dimension | N/A 15/16 in24 mm | N/A 7/8 in22.5 mm | N/A 1 1/32 in26 mm | N/A 1 1/32 in26 mm | N/A 1 in25 mm | |||||
| F - Dimension | N/A 3.000 in76.2 mm | N/A 3.375 in85.7 mm | N/A 3.625 in92.1 mm | N/A 3.625 in92.1 mm | N/A 4.250 in108 mm | |||||
| Bolt Used | N/A 5/16 in | N/A 3/8 in | N/A 3/8 in | N/A 3/8 in | N/A 7/16 in | |||||
|
|
||||||||||