| Items |
NPFT 203 NPFL Standard Housings |
NPFL 204 NPFL Standard Housings |
NPFL 205 NPFL Standard Housings |
NPFL 206 NPFL Standard Housings |
NPFL 207 NPFL Standard Housings |
|||||
| A - Dimension | N/A 4 13/32 in112 mm | N/A 4 7/16 in113 mm | N/A 5 1/8 in130 mm | N/A 5 13/16 in148 mm | N/A 6 11/32 in161 mm | |||||
| E - Dimension | N/A 3 in76.2 mm | N/A 3 17/32 in89.7 mm | N/A 3 57/64 in98.8 mm | N/A 4 19/32 in116.7 mm | N/A 5 1/8 in130.2 mm | |||||
| I - Dimension | N/A 43/64 in17 mm | N/A 19/32 in15 mm | N/A 5/8 in16 mm | N/A 45/64 in18 mm | N/A 3/4 in19 mm | |||||
| G - Dimension | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 0.5 in13 mm | N/A 0.5 in13 mm | N/A 9/16 in14 mm | |||||
| L - Dimension | N/A 31/32 in25 mm | N/A 63/64 in25 mm | N/A 1 1/16 in27 mm | N/A 1 7/32 in31 mm | N/A 1 11/32 in34 mm | |||||
| S - Dimension | N/A 25/64 in10 mm | N/A 25/64 in10 mm | N/A 15/32 in11.9 mm | N/A 15/32 in11.9 mm | N/A 33/64 in13 mm | |||||
| B - Dimension | N/A 2 3/8 in60 mm | N/A 2 3/8 in60 mm | N/A 2 11/16 in68 mm | N/A 3 5/32 in80 mm | N/A 3 17/32 in90 mm | |||||
| Bolt Used | N/A 5/16 in | N/A 5/16 in | N/A 3/8 in | N/A 3/8 in | N/A 7/16 in | |||||
|
|
||||||||||