COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
BUCNPFCS Nickel Plated Piloted Flanges

NPFCX Standard Housings

BUCNPFCS Nickel Plated Piloted Flanges

NPFCX Standard Housings

BUCNPFCS Nickel Plated Piloted Flanges

NPFCX Standard Housings

BUCNPFCS Nickel Plated Piloted Flanges

NPFCX Standard Housings

BUCNPFCS Nickel Plated Piloted Flanges

NPFCX Standard Housings
A - Dimension N/A 4 3/8 in111 mm N/A 5.00 in127 mm N/A 5 1/4 in133 mm N/A 5 1/4 in133 mm N/A 6 3/32 in155 mm
P - Dimension N/A 3 5/8 in92 mm N/A 4 1/8 in104.8 mm N/A 4 3/8 in111.1 mm N/A 4 3/8 in111.1 mm N/A 5 1/8 in130 mm
S - Dimension N/A 3/8 in9.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 35/64 in14 mm
J - Dimension N/A 15/64 in6 mm N/A 3/8 in9.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 15/32 in12 mm
K - Dimension N/A 3/8 in9.5 mm N/A 3/8 in9.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 7/16 in11 mm
G - Dimension N/A 15/16 in24 mm N/A 7/8 in22.5 mm N/A 1 1/32 in26 mm N/A 1 1/32 in26 mm N/A 1 in25 mm
F - Dimension N/A 3.000 in76.2 mm N/A 3.375 in85.7 mm N/A 3.625 in92.1 mm N/A 3.625 in92.1 mm N/A 4.250 in108 mm
Bolt Used N/A 5/16 in N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 7/16 in