COMPANY HEADER
Terms
TL Bushing Type Weld On Hub
Power Transmission Components
Request Information
Unit of Measure
Items
Weld On Taper bushing Hub

25 mm Total Length Weld On Taper Bushing Hub

Weld On Taper bushing Hub

25 mm Total Length Weld On Taper Bushing Hub

Weld On Taper bushing Hub

38 mm Total Length Weld On Taper Bushing Hub

Weld On Taper bushing Hub

32 mm Total Length Weld On Taper Bushing Hub

Weld On Taper bushing Hub

45 mm Total Length Weld On Taper Bushing Hub
Description N/A TL Bushing Type Weld On Hub
Power Transmission Components
Type N/A Weld On Taper Bushing Hub
Screw Size N/A 3/8 in - 16 TPI N/A 3/8 in - 16 TPI N/A 3/8 in - 16 TPI N/A 7/16 in - 14 TPI N/A 1/2 in - 13 TPI
Associate Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Total Length N/A 25 mm N/A 25 mm N/A 38 mm N/A 32 mm N/A 45 mm
Outside Diameter N/A 73 mm N/A 83 mm N/A 83 mm N/A 96 mm N/A 127 mm
Hub Diameter N/A 60 mm N/A 70 mm N/A 70 mm N/A 90 mm N/A 110 mm
Dimension A N/A 73 N/A 83 N/A 83 N/A 96 N/A 127
Dimension B N/A 60 N/A 70 N/A 70 N/A 90 N/A 110
Bushing N/A 1210 N/A 1610 N/A 1615 N/A 2012 N/A 2517
Dimension C N/A 58 mm N/A 68 mm N/A 68 mm N/A 88 mm N/A 108 mm
Dimension E N/A 9 mm N/A 9 mm N/A 16 mm N/A 10 mm N/A 19 mm
Dimension F N/A 10 mm N/A 10 mm N/A 11 mm N/A 12 mm N/A 13 mm
Short Description N/A Weld On Hub