| Items |
10XL037N 10 in. Belt Width Synchronous Pulley |
11XL037N 11 in. Belt Width Synchronous Pulley |
12XL037N 12 in. Belt Width Synchronous Pulley |
14XL037N 14 in. Belt Width Synchronous Pulley |
15XL037N 15 in. Belt Width Synchronous Pulley |
|||||
| Description | N/A XL Series - Pilot Bore, Bushed, 1/5" Pitch x 3/8" Belt Width Power Transmission Components | |||||||||
| Type | N/A Synchronous Pulley | |||||||||
| Material | N/A | |||||||||
| Associated Industries | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling | |||||||||
| Series | N/A XL Series | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Number of Teeth | N/A 10 | N/A 11 | N/A 12 | N/A 14 | N/A 15 | |||||
| Outside Diameter | N/A 0.91 mm | N/A 0.91 mm | N/A 0.98 mm | N/A 1.1 mm | N/A 1.1 mm | |||||
| Face Width | N/A 0.56 in | |||||||||
| Pitch | N/A 0.2 in | |||||||||
| Belt Width | N/A 10 in | N/A 11 in | N/A 12 in | N/A 14 in | N/A 15 in | |||||
| Bushing Number | N/A MPB | |||||||||
| Dimension De | N/A 0.62 in | N/A 0.68 in | N/A 74 in | N/A 0.87 in | N/A 0.94 in | |||||
| Dimension Di | N/A | |||||||||
| Dimension Dm | N/A 0.37 in | N/A 0.37 in | N/A 0.5 in | N/A 0.56 in | N/A 0.63 in | |||||
| Dimension DP | N/A 0.637 in | N/A 0.7 in | N/A 0.764 in | N/A 0.891 in | N/A 0.955 in | |||||
| Dimension R | N/A | |||||||||
| Dimension S | N/A | |||||||||
| Bore Size [Max] | N/A 0.25 in | N/A 0.25 in | N/A 0.32 in | N/A 0.37 in | N/A 0.44 in | |||||
| Dimension L | N/A 0.78 in | |||||||||
| Note | N/A | |||||||||
| Short Description | N/A Synchronous Pulleys | |||||||||
| Weight | N/A 0.02 kg | N/A 0.02 kg | N/A 0.03 kg | N/A 0.04 kg | N/A 0.04 kg | |||||
|
|
||||||||||