COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Super Torque timing Pulleys

14 mm Pitch Super Torque Timing Pulley

Super Torque timing Pulleys

14 mm Pitch Super Torque Timing Pulley

Super Torque timing Pulleys

14 mm Pitch Super Torque Timing Pulley

Super Torque timing Pulleys

14 mm Pitch Super Torque Timing Pulley

Super Torque timing Pulleys

14 mm Pitch Super Torque Timing Pulley
Description N/A Taper Bushed, 8mm Pitch Power Transmission Components
Type N/A Super Torque Timing Pulley
Material N/A Cast Iron
Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Series N/A Pitch 8 mm
TYPE: EURO/ PTI N/A PTI
Note N/A
Number of Teeth N/A 22 N/A 24 N/A 26 N/A 28 N/A 30
Bore Diameter N/A 0.2 in N/A 0.2 in N/A 0.2 in N/A 0.24 in N/A 0.24 in
Width N/A 28 mm
Pitch N/A 14 mm
Belt Width N/A 20 mm
Bushing Number N/A 1008 N/A 1108 N/A 1108 N/A 1108 N/A 1108
Dimension R N/A 56.02 mm N/A 61.12 mm N/A 66.21 mm N/A 71.3 mm N/A 76.39 mm
Dimension S N/A 54.65 mm N/A 59.74 mm N/A 64.84 mm N/A 69.93 mm N/A 75.02 mm
Pulley Type N/A 4
Dimension E N/A 62 mm N/A 67 mm N/A 73 mm N/A 77 mm N/A 84 mm
Dimension H N/A
Dimension U N/A 38 mm N/A 42 mm N/A 45 mm N/A 52 mm N/A 56 mm
Dimension Y N/A 22 mm
Dimension Z N/A 6 mm
Short Description N/A Super Torque Timing Pulley
Weight N/A 0.25 kg N/A 0.3 kg N/A 0.36 kg N/A 0.44 kg N/A 0.53 kg