COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Spanner Wrenches

2 mm Pin Diameter Spanner Wrench

Spanner Wrenches

2.5 mm Pin Diameter Spanner Wrench

Spanner Wrenches

2.5 mm Pin Diameter Spanner Wrench

Spanner Wrenches

2.5 mm Pin Diameter Spanner Wrench

Spanner Wrenches

3 mm Pin Diameter Spanner Wrench
Description N/A 22 to 248 mm Diameter Nuts
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Type N/A Spanner Wrenches
Length N/A 100 mm N/A 100 mm N/A 100 mm N/A 120 mm N/A 150 mm
Short Description N/A Spanner Wrench
Pin Diameter N/A 2 mm N/A 2.5 mm N/A 2.5 mm N/A 2.5 mm N/A 3 mm
Outside Nut Diameter N/A 22 mm N/A 25 mm N/A 28 mm N/A 32 mm N/A 38 mm
Thickness N/A 4.7 mm