COMPANY HEADER
Terms
Adjustable Pitch, Taper Bushing Mount, Cast Iron
Power Transmission Components
Request Information
Unit of Measure
Items
Metric Variable Pitch Pulleys

1 Groove Metric Variable Pitch Pulley

Metric Variable Pitch Pulleys

1 Groove Metric Variable Pitch Pulley

Metric Variable Pitch Pulleys

1 Groove Metric Variable Pitch Pulley

Metric Variable Pitch Pulleys

1 Groove Metric Variable Pitch Pulley

Metric Variable Pitch Pulleys

1 Groove Metric Variable Pitch Pulley
Description N/A Adjustable Pitch, Taper Bushing Mount, Cast Iron
Power Transmission Components
Type N/A Variable Pitch Pulley
Material N/A Cast Iron
Bore Type N/A Taper Bushing Mount
Belt Size N/A Z N/A Z N/A Z N/A Z N/A A
Idler N/A Yes
TYPE: EURO/ PTI N/A PTI
Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air
Bushing N/A 1108 N/A 1108 N/A 1108 N/A 1210 N/A 1210
Number of Grooves N/A 1
Outside Diameter N/A 84 mm N/A 95 mm N/A 100 mm N/A 108 mm N/A 108 mm
Dimension a [Min] N/A 10 mm N/A 10 mm N/A 10 mm N/A 10 mm N/A 13 mm
Dimension a [Max] N/A 14.5 mm N/A 14.5 mm N/A 14.5 mm N/A 14.5 mm N/A 19.5 mm
Dimension b [Min] N/A 15 mm N/A 16 mm N/A 16 mm N/A 16 mm N/A 19 mm
Dimension b [Max] N/A 19.5 mm N/A 20.5 mm N/A 20.5 mm N/A 20.5 mm N/A 26.5 mm
Dimension c N/A 7.5 mm N/A 8 mm N/A 8 mm N/A 8 mm N/A 9.5 mm
Dimension Df N/A 50 mm N/A 60 mm N/A 60 mm N/A 72 mm N/A 62 mm
Dimension Dm N/A 65 mm N/A 75 mm N/A 75 mm N/A 90 mm N/A 80 mm
Dimension Dp [Min] N/A 62 mm N/A 73 mm N/A 78 mm N/A 90 mm N/A 76 mm
Dimension Dp [Max] N/A 80 mm N/A 91 mm N/A 96 mm N/A 104 mm N/A 102 mm
Dimension e N/A N/A 8 mm N/A 8 mm N/A 10 mm N/A 12 mm
Dimension G N/A 6 mm N/A 6 mm N/A 6 mm N/A 8 mm N/A 8 mm
Dimension h N/A 28 mm N/A 30 mm N/A 30 mm N/A 35 mm N/A 39 mm
Dimension L N/A 28 mm N/A 22 mm N/A 22 mm N/A 25 mm N/A 27 mm
Bore Diameter [Max] N/A 28 mm N/A 28 mm N/A 28 mm N/A 30 mm N/A 30 mm
Short Description N/A Metric Valuable Pitch Pulley
Weight N/A 0.5 kg N/A 0.78 kg N/A 0.85 kg N/A 1.13 kg N/A 1.12 kg