COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
2.5 mm Pitch Metric Timing Pulley (16T2.5/12-2)

2.5 mm Pitch Metric Timing Pulley

2.5 mm Pitch Metric Timing Pulley (16T2.5/12-2)

2.5 mm Pitch Metric Timing Pulley

2.5 mm Pitch Metric Timing Pulley (16T2.5/12-2)

2.5 mm Pitch Metric Timing Pulley

2.5 mm Pitch Metric Timing Pulley (16T2.5/12-2)

2.5 mm Pitch Metric Timing Pulley

2.5 mm Pitch Metric Timing Pulley (16T2.5/12-2)

2.5 mm Pitch Metric Timing Pulley
Description N/A T Series - 2.5mm Pitch, Aluminum, Pilot Bore Power Transmission Components
Type N/A Metric Timing Pulley
Material N/A Aluminum
Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Series N/A T Series
TYPE: EURO/ PTI N/A PTI
Number of Teeth N/A 12 N/A 14 N/A 15 N/A 16 N/A 18
Width N/A 16 mm
Face Width N/A 9 mm N/A 9 mm N/A 9 mm N/A 9 mm N/A 10 mm
Pitch N/A 2.5 mm
Belt Width N/A 4 mm6 mm
Dimension De N/A 9 mm N/A 10.6 mm N/A 11.4 mm N/A 12.2 mm N/A 13.8 mm
Dimension Df N/A 13 mm N/A 15 mm N/A 15 mm N/A 16 mm N/A 17.5 mm
Dimension Dm N/A 6 mm N/A 8 mm N/A 8 mm N/A 9.5 mm N/A 10 mm
Dimension DP N/A 9.6 mm N/A 11.2 mm N/A 12 mm N/A 12.8 mm N/A 14.4 mm
Bore Size N/A 4 mm
Part Code N/A 12T2.5-16 N/A 14T2.5-16 N/A 15T2.5-16 N/A 16T2.5-16 N/A 18T2.5-16
Pulley Type N/A 1F N/A 1F N/A 1F N/A 1F N/A 6F
Short Description N/A Metric Timing Pulleys
Weight N/A 0.003 kg N/A 0.004 kg N/A 0.005 kg N/A 0.005 kg N/A 0.006 kg