| Items |
GUK0 M10 x 0.75 mm Thread Size Integral Locking Device |
GUK1 M12 x 1 mm Thread Size Integral Locking Device |
GUK2 M15 x 1 mm Thread Size Integral Locking Device |
GUK3 M17 x 1 mm Thread Size Integral Locking Device |
GUK4 M20 x 1 mm Thread Size Integral Locking Device |
|||||
| Description | N/A |
N/A
Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread Mounted Roller Bearings and Accessories Accessories |
N/A
Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread Mounted Roller Bearings and Accessories Accessories |
N/A
Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread Mounted Roller Bearings and Accessories Accessories |
N/A
Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread Mounted Roller Bearings and Accessories Accessories |
|||||
| Type | N/A Self-Locking Nut | |||||||||
| Weight | N/A 0.01 lb | N/A 0.02 lb | N/A 0.03 lb | N/A 0.04 lb | N/A 0.50 lb | |||||
| Locking Type | N/A Integral Locking Device | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Short Description | N/A GUK Type Lock Nuts | |||||||||
| Thread Size | N/A M10 x 0.75 mm | N/A M12 x 1 mm | N/A M15 x 1 mm | N/A M17 x 1 mm | N/A M20 x 1 mm | |||||
| Dimension D | N/A 18 mm | N/A 21 mm | N/A 24 mm | N/A 28 mm | N/A 32 mm | |||||
| Dimension D2 | N/A 15 mm | N/A 18 mm | N/A 21 mm | N/A 24 mm | N/A 27 mm | |||||
| Dimension H | N/A 7.6 mm | N/A 7.6 mm | N/A 8.6 mm | N/A 8.7 mm | N/A 9.6 mm | |||||
| Number of Nut Grooves | N/A 4 mm | |||||||||
| Dimension S | N/A 1.5 mm | N/A 1.5 mm | N/A 1.5 mm | N/A 2 mm | N/A 2.5 mm | |||||
| Dimension T | N/A 3 mm | N/A 3 mm | N/A 4 mm | N/A 4 mm | N/A 4 mm | |||||
|
|
||||||||||