| Items |
HMV 28E 208 mm Outside Diameter Hydraulic Lock Nut |
HMV 30E 220 mm Outside Diameter Hydraulic Lock Nut |
HMV 32E 232 mm Outside Diameter Hydraulic Lock Nut |
HMV 34E 244 mm Outside Diameter Hydraulic Lock Nut |
HMV 36E 256 mm Outside Diameter Hydraulic Lock Nut |
|||||
| Description |
N/A
HMV..E Series, Metric Threads Mounted Roller Bearings and Accessories Accessories |
|||||||||
| Type | N/A Hydraulic Lock Nut | |||||||||
| Weight | N/A 13.6648 lb | N/A 15.6484 lb | N/A 17.632 lb | N/A 19.3952 lb | N/A 20.7176 lb | |||||
| Series | N/A HMV..E | |||||||||
| Locking Type | N/A Hydraulic | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Injection Hole Thread | N/A G 1/4" | |||||||||
| Short Description | N/A Hydraulic Nuts | |||||||||
| Thread Size | N/A M 140 x 2 mm | N/A M 150 x 2 mm | N/A M 160 x 3 mm | N/A M 170 x 3 mm | N/A M 170 x 3 mm | |||||
| Thickness | N/A 37 mm | N/A 39 mm | N/A 40 mm | N/A 41 mm | N/A 41 mm | |||||
| Outside Diameter | N/A 208 mm | N/A 220 mm | N/A 232 mm | N/A 244 mm | N/A 256 mm | |||||
| Dimension B1 | N/A 7 mm | |||||||||
| Piston Inside Diameter | N/A 140.5 mm | N/A 150.5 mm | N/A 160.5 mm | N/A 170.5 mm | N/A 180.5 mm | |||||
| Piston Flange Outside Diameter | N/A 200 mm | N/A 211 mm | N/A 224 mm | N/A 235 mm | N/A 247 mm | |||||
|
|
||||||||||