COMPANY HEADER
Terms
5M HTD 8M HTD 14M HTD
Request Information
Unit of Measure
Items
HTD Pulleys

15 mm Belt Width HTD Pulley

HTD Pulleys

15 mm Belt Width HTD Pulley

HTD Pulleys

15 mm Belt Width HTD Pulley

HTD Pulleys

15 mm Belt Width HTD Pulley

HTD Pulleys

15 mm Belt Width HTD Pulley
Description N/A Taper Bushed, 5mm Pitch x 15mm Belt Width Power Transmission Components
Type N/A HTD Pulley
Material N/A Steel
Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Series N/A 5M
TYPE: EURO/ PTI N/A PTI
Number of Teeth N/A 34 N/A 36 N/A 38 N/A 40 N/A 44
Pitch N/A 5 mm
Belt Width N/A 15 mm
Bushing Number N/A 1008 N/A 1108 N/A 1108 N/A 1108 N/A 1108
Dimension De N/A 52.97 mm N/A 56.16 mm N/A 59.34 mm N/A 62.52 mm N/A 68.89 mm
Dimension Df N/A 57 mm N/A 60 mm N/A 66 mm N/A 71 mm N/A 75 mm
Dimension Di N/A
Dimension Dm N/A 43 mm N/A 44 mm N/A 48 mm N/A 52 mm N/A 54 mm
Dimension DP N/A 54.11 mm N/A 57.3 mm N/A 69.48 mm N/A 63.66 mm N/A 70.03 mm
Dimension F N/A 20.5 mm
Dimension R N/A 1.5 mm
Dimension S N/A 22 mm
Short Description N/A HTD Pulleys
Weight N/A 0.19 kg N/A 0.2 kg N/A 0.25 kg N/A 0.31 kg N/A 0.4 kg