| Items |
SUCSFCS 206 18 SUCSFCS Piloted Flange Units |
SUCSFCS 206 30MM SUCSFCS Piloted Flange Units |
SUCSFCS 206 19 SUCSFCS Piloted Flange Units |
SUCSFCS 206 20 SUCSFCS Piloted Flange Units |
SUCSFCS 207 20 SUCSFCS Piloted Flange Units |
|||||
| d - Shaft Dia. | N/A 1.125 in | N/A 30 mm | N/A 1.1875 in | N/A 1.25 in | N/A 1.25 in | |||||
| A - Dimension | N/A 4 3/8 in111 mm | N/A 4 3/8 in111 mm | N/A 4 3/8 in111 mm | N/A 4 3/8 in111 mm | N/A 5.00 in127 mm | |||||
| P - Dimension | N/A 3 5/8 in92 mm | N/A 3 5/8 in92 mm | N/A 3 5/8 in92 mm | N/A 3 5/8 in92 mm | N/A 4 1/8 in104.8 mm | |||||
| S - Dimension | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm | N/A 3/8 in9.5 mm | N/A 15/32 in12 mm | |||||
| J - Dimension | N/A 15/64 in6 mm | N/A 15/64 in6 mm | N/A 15/64 in6 mm | N/A 15/64 in6 mm | N/A 3/8 in9.5 mm | |||||
| G - Dimension | N/A 49/64 in19.5 mm | N/A 49/64 in19.5 mm | N/A 49/64 in19.5 mm | N/A 49/64 in19.5 mm | N/A 45/64 in18 mm | |||||
| F - Dimension | N/A 3.000 in76.2 mm | N/A 3.000 in76.2 mm | N/A 3.000 in76.2 mm | N/A 3.000 in76.2 mm | N/A 3.3375 in85.7 mm | |||||
| I - Dimension | N/A 25/64 in10 mm | N/A 25/64 in10 mm | N/A 25/64 in10 mm | N/A 25/64 in10 mm | N/A 5/16 in8 mm | |||||
| Z - Dimension | N/A 1 9/32 in32.2 mm | N/A 1 9/32 in32.2 mm | N/A 1 9/32 in32.2 mm | N/A 1 9/32 in32.2 mm | N/A 1 5/16 in33.4 mm | |||||
| Bi - Dimension | N/A 1.50 in38.1 mm | N/A 1.50 in38.1 mm | N/A 1.50 in38.1 mm | N/A 1.50 in38.1 mm | N/A 1.6890 in42.9 mm | |||||
| N - Dimension | N/A 0.6260 in15.9 mm | N/A 0.6260 in15.9 mm | N/A 0.6260 in15.9 mm | N/A 0.6260 in15.9 mm | N/A 0.6890 in17.5 mm | |||||
| M - Dimension | N/A 0.8740 in22.2 mm | N/A 0.8740 in22.2 mm | N/A 0.8740 in22.2 mm | N/A 0.8740 in22.2 mm | N/A 1.0000 in25.4 mm | |||||
| Bolt Used | N/A 5/16 in | N/A 5/16 in | N/A 5/16 in | N/A 5/16 in | N/A 3/8 in | |||||
| Bearing No. | N/A SUC 206-18 | N/A SUC 206 | N/A SUC 206-19 | N/A SUC 206-20 | N/A SUC 207-20 | |||||
| Housing No. | N/A SFCS 206 | N/A SFCS 206 | N/A SFCS 206 | N/A SFCS 206 | N/A SFCS 207 | |||||
| Weight | N/A 2.7 lb | N/A 2.7 lb | N/A 2.7 lb | N/A 2.7 lb | N/A 3.5 lb | |||||
|
|
||||||||||