COMPANY HEADER
Terms
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
Request Information
Unit of Measure
Items
SUCSP/SNASP Pillow Blocks

SNASP Pillow Blocks

SUCSP/SNASP Pillow Blocks

SNASP Pillow Blocks

SUCSP/SNASP Pillow Blocks

SNASP Pillow Blocks

SUCSP/SNASP Pillow Blocks

SNASP Pillow Blocks

SUCSP/SNASP Pillow Blocks

SNASP Pillow Blocks
d - Shaft Dia. N/A 0.75 in N/A 20 mm N/A 0.875 in N/A 25 mm N/A 1 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 7/16 in36.5 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 5 in127 mm N/A 5 in127 mm N/A 5 15/32 in139 mm N/A 5 15/32 in139 mm N/A 5 15/32 in139 mm
E - Dimension N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm N/A 4 1/8 in105 mm N/A 4 1/8 in105 mm
B - Dimension N/A 1 1/2 in38 mm
S2 - Dimension N/A 11/16 in17 mm
S1 - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 1/2 in13 mm N/A 1/2 in13 mm N/A 1/2 in13 mm
G - Dimension N/A 19/32 in15 mm N/A 19/32 in15 mm N/A 5/8 in16 mm N/A 5/8 in16 mm N/A 5/8 in16 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 9/16 in65 mm N/A 2 3/4 in70 mm N/A 2 3/4 in70 mm N/A 2 3/4 in70 mm
Bi - Dimension N/A 1.5433 in39.2 mm N/A 1.5433 in39.2 mm N/A 1.6220 in41.2 mm N/A 1.6220 in41.2 mm N/A 1.6220 in41.2 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 0.6850 in17.4 mm N/A 0.6850 in17.4 mm N/A 0.6850 in17.4 mm
Bolt Used N/A 3/8 in
Bearing No. N/A SNA 204-12 N/A SNA 204 N/A SNA 205-14 N/A SNA 205 N/A SNA 205-16
Housing No. N/A SP 204 N/A SP 204 N/A SP 205 N/A SP 205 N/A SP 205
Weight N/A 1.7 lb N/A 1.7 lb N/A 2.2 lb N/A 2.2 lb N/A 2.2 lb