| Items |
CUCNPP 201 8 CUCNPP Nickel Plated Pillow Blocks |
CUCNPP 202 10 CUCNPP Nickel Plated Pillow Blocks |
CUCNPP 204 12 CUCNPP Nickel Plated Pillow Blocks |
CUCNPP 204 20MM CUCNPP Nickel Plated Pillow Blocks |
CUCNPP 205 14 CUCNPP Nickel Plated Pillow Blocks |
|||||
| d - Shaft Dia. | N/A 0.5 in | N/A 0.625 in | N/A 0.75 in | N/A 20 mm | N/A 0.875 in | |||||
| H - Dimension | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 7/16 in36.5 mm | |||||
| A - Dimension | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 in127 mm | N/A 5 1/2 in140 mm | |||||
| E - Dimension | N/A 3 3/4 in95 mm | N/A 3 3/4 in95 mm | N/A 3 3/4 in95 mm | N/A 3 3/4 in95 mm | N/A 4 1/8 in105 mm | |||||
| B - Dimension | N/A 1 1/2 in38 mm | |||||||||
| S2 - Dimension | N/A 11/16 in17 mm | |||||||||
| S1 - Dimension | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 7/16 in11 mm | N/A 1/2 in13 mm | |||||
| G - Dimension | N/A 9/16 in14 mm | N/A 9/16 in14 mm | N/A 9/16 in14 mm | N/A 9/16 in14 mm | N/A 5/8 in16 mm | |||||
| W - Dimension | N/A 2 19/32 in66 mm | N/A 2 19/32 in66 mm | N/A 2 19/32 in66 mm | N/A 2 19/32 in66 mm | N/A 2 27/32 in72 mm | |||||
| Bi - Dimension | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.3386 in34 mm | |||||
| N - Dimension | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5630 in14.3 mm | |||||
| M - Dimension | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7756 in19.7 mm | |||||
| Bolt Used | N/A 3/8 in | |||||||||
| Bearing No. | N/A CUC 201-8 | N/A CUC 202-10 | N/A CUC 204-12 | N/A CUC 204 | N/A CUC 205-14 | |||||
| Housing No. | N/A NPP 204 | N/A NPP 204 | N/A NPP 204 | N/A NPP 204 | N/A NPP 205 | |||||
| Weight | N/A 1.6 lb | N/A 1.6 lb | N/A 1.6 lb | N/A 1.6 lb | N/A 2 lb | |||||
|
|
||||||||||