COMPANY HEADER
Terms
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Request Information Search by Specification
Unit of Measure
Items
UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks

UCPX Pillow Blocks
d - Shaft Dia. N/A 0.875 in N/A 0.9375 in N/A 25 mm N/A 1 in N/A 1.125 in
H - Dimension N/A 1 11/16 in42.9 mm N/A 1 11/16 in42.9 mm N/A 1 11/16 in42.9 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm
A - Dimension N/A 6 5/16 in160 mm N/A 6 5/16 in160 mm N/A 6 5/16 in160 mm N/A 6 5/16 in160 mm N/A 6 17/32 in165.9 mm
E - Dimension N/A 4 3/4 in121 mm N/A 4 3/4 in121 mm N/A 4 3/4 in121 mm N/A 4 3/4 in121 mm N/A 5 in127 mm
B - Dimension N/A 1 3/4 in44 mm N/A 1 3/4 in44 mm N/A 1 3/4 in44 mm N/A 1 3/4 in44 mm N/A 1 29/32 in48.5 mm
S2 - Dimension N/A 13/16 in21 mm N/A 13/16 in21 mm N/A 13/16 in21 mm N/A 13/16 in21 mm N/A 7/8 in22.4 mm
S1 - Dimension N/A 9/16 in14.2 mm
G - Dimension N/A 11/16 in18 mm N/A 11/16 in18 mm N/A 11/16 in18 mm N/A 11/16 in18 mm N/A 0.75 in19.1 mm
W - Dimension N/A 3 19/64 in83.7 mm N/A 3 19/64 in83.7 mm N/A 3 19/64 in83.7 mm N/A 3 19/64 in83.7 mm N/A 3 11/16 in93.7 mm
Bi - Dimension N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.6890 in42.9 mm
N - Dimension N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6890 in17.5 mm
M - Dimension N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 1.0000 in25.4 mm
Bolt Used N/A 1/2 in
Bearing No. N/A UC X05-14 N/A UC X05-15 N/A UC X05 N/A UC X05-16 N/A UC X06-18
Housing No. N/A P X05 N/A P X05 N/A P X05 N/A P X05 N/A P 207
Weight N/A 3.5 lb N/A 3.5 lb N/A 3.5 lb N/A 3.5 lb N/A 4.6 lb