| Items |
SAP 201 SAP Pillow Blocks |
SAP 201 8 G SAP Pillow Blocks |
SAP 202 SAP Pillow Blocks |
SAP 202 10 G SAP Pillow Blocks |
SAP 203 SAP Pillow Blocks |
|||||
| d - Shaft Dia. | N/A 12 mm | N/A 0.5 in | N/A 15 mm | N/A 0.625 in | N/A 17 mm | |||||
| H - Dimension | N/A 1 3/16 in30.2 mm | |||||||||
| A - Dimension | N/A 4 7/8 in124 mm | |||||||||
| E - Dimension | N/A 3 5/8 in92 mm | |||||||||
| B - Dimension | N/A 1 7/16 in37 mm | |||||||||
| S2 - Dimension | N/A 3/4 in19 mm | |||||||||
| S1 - Dimension | N/A 7/16 in11 mm | |||||||||
| G - Dimension | N/A 17/32 in13 mm | |||||||||
| W - Dimension | N/A 2 23/64 in60 mm | |||||||||
| Bi - Dimension | N/A 1.1260 in28.6 mm | |||||||||
| N - Dimension | N/A 0.2559 in6.5 mm | |||||||||
| M - Dimension | N/A 0.4960 in12.6 mm | |||||||||
| J - Dimension | N/A 0.3740 in9.5 mm | |||||||||
| K - Dimension | N/A 1.1260 in28.6 mm | |||||||||
| Bolt Used | N/A 3/8 in | |||||||||
| Bearing No. | N/A SA 201G | N/A SA 201-8G | N/A SA 202G | N/A SA 202-10G | N/A SA 203G | |||||
| Housing No. | N/A P 203 | |||||||||
| Weight | N/A 1.6 lb | |||||||||
|
|
||||||||||