| Items |
SALP 201 8 G SALP Pillow Blocks |
SALP 202 SALP Pillow Blocks |
SALP 202 10 G SALP Pillow Blocks |
SALP 204 12 G SALP Pillow Blocks |
SALP 204 20 MM N SALP Pillow Blocks |
|||||
| d - Shaft Dia. | N/A 0.5 in | N/A 15 mm | N/A 0.625 in | N/A 0.75 in | N/A 20 mm | |||||
| H - Dimension | N/A 1 3/16 in30.2 mm | N/A 1 3/16 in30.2 mm | N/A 1 3/16 in30.2 mm | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | |||||
| A - Dimension | N/A 4 1/2 in114 mm | N/A 4 1/2 in114 mm | N/A 4 1/2 in114 mm | N/A 4 29/32 in125 mm | N/A 4 29/32 in125 mm | |||||
| E - Dimension | N/A 3 7/16 in87 mm | N/A 3 7/16 in87 mm | N/A 3 7/16 in87 mm | N/A 3 13/16 in97 mm | N/A 3 13/16 in97 mm | |||||
| B - Dimension | N/A 1 in25 mm | N/A 1 in25 mm | N/A 1 in25 mm | N/A 1 1/16 in27 mm | N/A 1 1/16 in27 mm | |||||
| S2 - Dimension | N/A 5/8 in16 mm | |||||||||
| S1 - Dimension | N/A 7/16 in11 mm | |||||||||
| G - Dimension | N/A 15/32 in12 mm | N/A 15/32 in12 mm | N/A 15/32 in12 mm | N/A 0.5 in13 mm | N/A 0.5 in13 mm | |||||
| W - Dimension | N/A 2 1/4 in57 mm | N/A 2 1/4 in57 mm | N/A 2 1/4 in57 mm | N/A 2 9/16 in65 mm | N/A 2 9/16 in65 mm | |||||
| Bi - Dimension | N/A 1.1260 in28.6 mm | N/A 1.1260 in28.6 mm | N/A 1.1260 in28.6 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | |||||
| N - Dimension | N/A 0.2559 in6.5 mm | N/A 0.2559 in6.5 mm | N/A 0.2559 in6.5 mm | N/A 0.2953 in7.5 mm | N/A 0.2953 in7.5 mm | |||||
| K - Dimension | N/A 1.1260 in28.6 mm | N/A 1.1260 in28.6 mm | N/A 1.1260 in28.6 mm | N/A 1.3110 in33.3 mm | N/A 1.3110 in33.3 mm | |||||
| Bolt Used | N/A 3/8 in | |||||||||
| Bearing No. | N/A SA 201-8G | N/A SA 202G | N/A SA 202-10G | N/A SA 204-12G | N/A SA 204G | |||||
| Housing No. | N/A LP 203 | N/A LP 203 | N/A LP 203 | N/A LP 204 | N/A LP 204 | |||||
| Weight | N/A 0.9 lb | N/A 0.9 lb | N/A 0.9 lb | N/A 1.2 lb | N/A 1.2 lb | |||||
|
|
||||||||||