COMPANY HEADER
Terms
Standard duty. High shaft height with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Request Information Search by Specification
Unit of Measure
Items
NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks

NAP Pillow Blocks
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
H - Dimension N/A 1 3/16 in30.2 mm
A - Dimension N/A 4 7/8 in124 mm
E - Dimension N/A 3 5/8 in92 mm
B - Dimension N/A 1 7/16 in37 mm
S2 - Dimension N/A 3/4 in19 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 17/32 in13 mm
W - Dimension N/A 2 23/64 in60 mm
Bi - Dimension N/A 1.4685 in37.3 mm
N - Dimension N/A 0.5472 in13.9 mm
M - Dimension N/A 0.5472 in13.9 mm
J - Dimension N/A 0.3740 in9.5 mm
K - Dimension N/A 1.1260 in28.6 mm
Bolt Used N/A 3/8 in
Bearing No. N/A NA 201 N/A NA 201-8 N/A NA 202 N/A NA 202-10 N/A NA 203
Housing No. N/A P 203
Weight N/A 1.6 lb