COMPANY HEADER
Terms
All Stainless Steel.
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
Request Information
Unit of Measure
Items
SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units

SUCSHA Hanger Units
d - Shaft Dia. N/A 0.875 in N/A 25 mm N/A 1 in N/A 1.125 in N/A 30 mm
A - Dimension N/A 2 3/4 in70 mm N/A 2 3/4 in70 mm N/A 2 3/4 in70 mm N/A 3 5/32 in80 mm N/A 3 5/32 in80 mm
W - Dimension N/A 3 29/32 in99 mm N/A 3 29/32 in99 mm N/A 3 29/32 in99 mm N/A 4 3/32 in104 mm N/A 4 3/32 in104 mm
C - Dimension N/A 0 in0 mm
H - Dimension N/A 2 33/64 in64 mm
L - Dimension N/A 1 9/16 in40 mm
D - Dimension N/A 3/4 in19.1 mm
K - Dimension N/A PF 3/4-14
Bi - Dimension N/A 1.3386 in34 mm N/A 1.3386 in34 mm N/A 1.3386 in34 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm
N - Dimension N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm
M - Dimension N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm
Bearing No. N/A SUC 205-14 N/A SUC 205 N/A SUC 205-16 N/A SUC 206-18 N/A SUC 206
Housing No. N/A SHA 205 N/A SHA 205 N/A SHA 205 N/A SHA 206 N/A SHA 206
Weight N/A 1.6 lb N/A 1.6 lb N/A 1.6 lb N/A 1.9 lb N/A 1.9 lb