COMPANY HEADER
Terms
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPHA
  • B-type Seals
  • Available with locking collar bearings. Please ask.
Request Information
Unit of Measure
Items
SUCNPHA/CUCNPHA Nickel Plated Hanger Units

CUCNPHA Nickel Plated Hanger Units

SUCNPHA/CUCNPHA Nickel Plated Hanger Units

CUCNPHA Nickel Plated Hanger Units

SUCNPHA/CUCNPHA Nickel Plated Hanger Units

CUCNPHA Nickel Plated Hanger Units

SUCNPHA/CUCNPHA Nickel Plated Hanger Units

CUCNPHA Nickel Plated Hanger Units

SUCNPHA/CUCNPHA Nickel Plated Hanger Units

CUCNPHA Nickel Plated Hanger Units
d - Shaft Dia. N/A 0.75 in N/A 20 mm N/A 0.875 in N/A 25 mm N/A 1 in
A - Dimension N/A 2 33/64 in64 mm N/A 2 33/64 in64 mm N/A 3 1/16 in78 mm N/A 3 1/16 in78 mm N/A 3 1/16 in78 mm
W - Dimension N/A 3 25/32 in96 mm N/A 3 25/32 in96 mm N/A 4 1/16 in103 mm N/A 4 1/16 in103 mm N/A 4 1/16 in103 mm
C - Dimension N/A 0 in0 mm
H - Dimension N/A 2 33/64 in64 mm
L - Dimension N/A 1 9/16 in40 mm
D - Dimension N/A 3/4 in19.1 mm
K - Dimension N/A PF 3/4-14
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm N/A 1.3386 in34 mm N/A 1.3386 in34 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm N/A 0.7756 in19.7 mm
Bearing No. N/A CUC 204-12 N/A CUC 204 N/A CUC 205-14 N/A CUC 205 N/A CUC 205-16
Housing No. N/A NPHA 204 N/A NPHA 204 N/A NPHA 205 N/A NPHA 205 N/A NPHA 205
Weight N/A 1.7 lb N/A 1.7 lb N/A 1.9 lb N/A 1.9 lb N/A 1.9 lb