COMPANY HEADER
Terms
With Black Oxide Bearing Inserts - BUCNPHA
  • B-type Seals
Request Information Search by Specification
Unit of Measure
Items
BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units

BUCNPHA Nickel Plated Hanger Units
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
A - Dimension N/A 2 33/64 in64 mm N/A 2 33/64 in64 mm N/A 2 33/64 in64 mm N/A 2 33/64 in64 mm N/A 3 1/16 in78 mm
W - Dimension N/A 3 25/32 in96 mm N/A 3 25/32 in96 mm N/A 3 25/32 in96 mm N/A 3 25/32 in96 mm N/A 4 1/16 in103 mm
C - Dimension N/A 0 in0 mm
H - Dimension N/A 2 33/64 in64 mm
L - Dimension N/A 1 9/16 in40 mm
D - Dimension N/A 3/4 in19.1 mm
K - Dimension N/A PF 3/4-14
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bearing No. N/A BUC 201-8 N/A BUC 202-10 N/A BUC 204-12 N/A BUC 204 N/A BUC 205-14
Housing No. N/A NPHA 204 N/A NPHA 204 N/A NPHA 204 N/A NPHA 204 N/A NPHA 205
Weight N/A 1.7 lb N/A 1.7 lb N/A 1.7 lb N/A 1.7 lb N/A 1.9 lb