COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
208 mm Housing Size Bearing End Cover (SRCEC208)

208 mm Housing Size Bearing End Cover

208 mm Housing Size Bearing End Cover (SRCEC208)

209 mm Housing Size Bearing End Cover

208 mm Housing Size Bearing End Cover (SRCEC208)

210 mm Housing Size Bearing End Cover

208 mm Housing Size Bearing End Cover (SRCEC208)

211 mm Housing Size Bearing End Cover

208 mm Housing Size Bearing End Cover (SRCEC208)

213 mm Housing Size Bearing End Cover
Description N/A SR2200 Spherical Roller Bearings - Closed End Cover
Mounted Roller Bearings and Accessories
SR2200 and SRE Series
Type N/A Bearing End Cover
Style N/A Closed
Weight N/A 0.2 lb N/A 0.3 lb N/A 0.4 lb N/A 0.4 lb N/A 0.50 lb
Material N/A Steel
TYPE: EURO/ PTI N/A PTI
Short Description N/A Closed End Cover
Bore Size N/A 1.5 in N/A 1.75 in N/A 2 in N/A 2.1875 in N/A 2.5 in
Cap Bolt Size N/A 10 to 24 mm N/A 10 to 24 mm N/A 1/4 to 20 mm N/A 1/4 to 20 mm N/A 1/4 to 20 mm
Cover Front Outer Diameter N/A 3 in N/A 3.4 in N/A 3.6 in N/A 4 in N/A 4.8 in
Housing Size N/A 208 mm N/A 209 mm N/A 210 mm N/A 211 mm N/A 213 mm
End Cover Width N/A 0.9 in N/A 1.1 in N/A 0.9 in N/A 1.1 in N/A 1.1 in