COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Flanged Housings - Square Flange Housings

65 mm Bore Size Square Flange Housing

Flanged Housings - Square Flange Housings

70 mm Bore Size Square Flange Housing

Flanged Housings - Square Flange Housings

75 mm Bore Size Square Flange Housing

Flanged Housings - Square Flange Housings

80 mm Bore Size Square Flange Housing

Flanged Housings - Square Flange Housings

90 mm Bore Size Square Flange Housing
Description N/A Flanged Housing, Accommodates 1220, 2200 Series Mounted Ball and 222 Series Spherical Bearings, Closed End
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
Type N/A Square Flange Housing
Series N/A 722500
Housing Construction N/A Split Housing
Compatible Bearing N/A Ball Bearing, Spherical Bearing
Compatible Bearing Series N/A 1220, 2200, 222
TYPE: EURO/ PTI N/A PTI
Weight N/A 9.4 lb N/A 10 lb N/A 11.5 lb N/A 12.5 lb N/A 18 lb
Associated Industries N/A Mining, Steel, Air Handling
Number of Holes N/A 4
Grease Type N/A NLGI #2 Lithium Based
Grease Fitting N/A R 1/8
Short Description N/A 722500 Series - 4 Bolt Flange
Total Length N/A 190 mm N/A 196 mm N/A 210 mm N/A 210 mm N/A 250 mm
Total Height N/A 104 mm N/A 110 mm N/A 114 mm N/A 118 mm N/A 127 mm
Outside Diameter N/A 168 mm N/A 176 mm N/A 188 mm N/A 198 mm N/A 224 mm
Bolt Hole Spacing N/A 152 mm N/A 152 mm N/A 170 mm N/A 170 mm N/A 198 mm
Bolt Circle Diameter N/A 16 mm N/A 16 mm N/A 16 mm N/A 16 mm N/A 20 mm
Base Thickness N/A 25 mm N/A 25 mm N/A 25 mm N/A 25 mm N/A 30 mm
Dimension B N/A 30 mm N/A 31 mm N/A 31 mm N/A 30 mm N/A 30 mm
Bore Size N/A 65 mm N/A 70 mm N/A 75 mm N/A 80 mm N/A 90 mm
Dimension F N/A 27 mm N/A 30 mm N/A 30 mm N/A 31 mm N/A 33 mm
Dimension H N/A 95 mm N/A 98 mm N/A 105 mm N/A 105 mm N/A 125 mm
Dimension I N/A 104 mm N/A 110 mm N/A 114 mm N/A 118 mm N/A 127 mm
Dimension X N/A 16 mm N/A 16 mm N/A 16 mm N/A 16 mm N/A 20 mm