COMPANY HEADER
Terms
Medium duty with set screw lock.
  • Wide inner race with greater load carrying capacity than UC insert
  • B-type seals
  • L3-type seals available in some sizes
Request Information Search by Specification
Unit of Measure
Items
UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts

UCX Bearing Inserts
d - Bore Dia. of Bearing N/A 0.875 in N/A 0.9375 in N/A 25 mm N/A 1 in N/A 1.125 in
D - Dimension N/A 2.4409 in62 mm N/A 2.4409 in62 mm N/A 2.4409 in62 mm N/A 2.4409 in62 mm N/A 2.8346 in72 mm
Bi - Dimension N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.50 in38.1 mm N/A 1.6890 in42.9 mm
Be - Dimension N/A 0.7480 in19 mm N/A 0.7480 in19 mm N/A 0.7480 in19 mm N/A 0.7480 in19 mm N/A 0.7874 in20 mm
N - Dimension N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6260 in15.9 mm N/A 0.6890 in17.5 mm
M - Dimension N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 0.8740 in22.2 mm N/A 1.0000 in25.4 mm
G - Dimension N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 0.2559 in6.5 mm
Ds - Dimension N/A 1/4-28UNF N/A 1/4-28UNF N/A 1/4-28UNF N/A 1/4-28UNF N/A 5/16-24UNF
Basic Load Rating N/A 4,200 lbf N/A 4,200 lbf N/A 4,200 lbf N/A 4,200 lbf N/A 5,535 lbf
Basic Static Load Rating N/A 2,430 lbf N/A 2,430 lbf N/A 2,430 lbf N/A 2,430 lbf N/A 3,340 lbf
Weight N/A 0.93 lb N/A 0.89 lb N/A 0.86 lb N/A 0.84 lb N/A 1.35 lb