COMPANY HEADER
Terms
Standard duty with set screw lock.
  • Wide inner race
  • B-type or L3-type seals
Request Information Search by Specification
Unit of Measure
Items
UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts

UC & UCW Bearing Inserts
d - Bore Dia. of Bearing N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
D - Dimension N/A 1.5748 in40 mm
Bi - Dimension N/A 1.0236 in26 mm
Be - Dimension N/A 0.5906 in15 mm
N - Dimension N/A 0.3937 in10 mm
M - Dimension N/A 0.6299 in16 mm
G - Dimension N/A 0.1575 in4 mm
Ds - Dimension N/A 10-32UNF
Basic Load Rating N/A 2,040 lbf
Basic Static Load Rating N/A 1,020 lbf
Weight N/A 0.26 lb N/A 0.26 lb N/A 0.24 lb N/A 0.24 lb N/A 0.22 lb