| Items |
SB 201N SBN & CSB Bearing Inserts |
SB 201 8 N SBN & CSB Bearing Inserts |
SB 202 15MM N SBN & CSB Bearing Inserts |
SB 202 10 N SBN & CSB Bearing Inserts |
SB 203 17MM N SBN & CSB Bearing Inserts |
|||||
| Type | N/A Spherical (SB) | |||||||||
| d - Bore Dia. of Bearing | N/A 12 mm | N/A 0.5 in | N/A 15 mm | N/A 0.625 in | N/A 17 mm | |||||
| D - Dimension | N/A 1.5748 in40 mm | |||||||||
| Bi - Dimension | N/A 0.8661 in22 mm | |||||||||
| Be - Dimension | N/A 0.4724 in12 mm | |||||||||
| N - Dimension | N/A 0.2362 in6 mm | |||||||||
| M - Dimension | N/A 0.6299 in16 mm | |||||||||
| G - Dimension | N/A 0.1772 in4.5 mm | |||||||||
| Ds - Dimension | N/A 10-32UNF | |||||||||
| Basic Load Rating | N/A 2,040 lbf | |||||||||
| Basic Static Load Rating | N/A 1,020 lbf | |||||||||
| Weight | N/A 0.22 lb | |||||||||
|
|
||||||||||