COMPANY HEADER
Terms
Standard duty with eccentric locking collar.
  • Wide inner race
  • B-type or L3-type seals
Request Information Search by Specification
Unit of Measure
Items
NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts

NA & NAW Bearing Inserts
d - Bore Dia. of Bearing N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
D - Dimension N/A 1.5748 in40 mm
Bi - Dimension N/A 1.4685 in37.3 mm
Be - Dimension N/A 0.5906 in15 mm
N - Dimension N/A 0.5472 in13.9 mm
M - Dimension N/A 0.5472 in13.9 mm
I - Dimension N/A 0.3740 in9.5 mm
K - Dimension N/A 1.1260 in28.6 mm
H - Dimension N/A 0.5315 in13.5 mm
G - Dimension N/A 0.1890 in4.8 mm
Ds - Dimension N/A 1/4-28UNF
Basic Load Rating N/A 2,040 lbf
Basic Static Load Rating N/A 1,020 lbf
Weight N/A 0.35 lb N/A 0.35 lb N/A 0.31 lb N/A 0.31 lb N/A 0.29 lb