COMPANY HEADER
Terms
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
Request Information Search by Specification
Unit of Measure
Items
ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts

ER Bearing Inserts
d - Bore Dia. of Bearing N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
D - Dimension N/A 1.8504 in47 mm
Bi - Dimension N/A 1.2188 in31 mm
Be - Dimension N/A 0.6250 in15.9 mm
N - Dimension N/A 0.4063 in10.3 mm
M - Dimension N/A 0.8125 in20.6 mm
E - Dimension N/A 0.4844 in12.3 mm
A - Dimension N/A 0.0469 in1.19 mm
H - Dimension N/A 0.1719 in4.4 mm
R - Dimension N/A 0.1719 in4.37 mm
J - Dimension N/A 0.0938 in2.38 mm
P - Dimension N/A 2.0625 in52.4 mm
G - Dimension N/A 0.1875 in4.8 mm
Ds - Dimension N/A 1/4-28UNF
Basic Load Rating N/A 2,740 lbf
Basic Static Load Rating N/A 1,600 lbf
Weight N/A 0.49 lb